Text for tenders: Twin-wall, aluminium outdoor enclosure


Twin-wall, aluminium outdoor enclosure



W x H x D dimensions:  1200 x 1200 x 600 mm

Twin-wall, aluminium, fully assembled modular enclosure

system for outdoor use, consisting of a single module

basic enclosure, transport plinth, rain canopy and twin

side panels. Reinforced sectional design made from

9-fold hollow profile with all-round width, height and

depth 25 mm DIN pitch pattern round and square

punchings for mounting additional basic enclosure

configuration modules with 2 lockable doors, hinged on

the left and right, both have 3-point locking using an

Ergoform padlock and security cylinder and both close

against the centre bar. Doors fitted with 130 hinges

and gas pressurised spring. Twin door and rear panels

fitted from the inside. Rear panel screwed on from the

inside Solid base with 4 cable entry gland plates. The

25 mm twin side panels completely cover the door hinges

and there are no access points for leverage tools.



Roof: 75 mm high with 25 mm outward projection on all

sides, all-round ventilation slots.



Plinth: 100 mm transport plinth; The removable base

trim plates fitted at the front and rear can only be

removed using special tools.



Dimensions:

Basic enclosure W x H x D:  1200 x 1200 x 600 mm

Overall W x H x D dimensions including plinth and rain

canopy: 1250 x 1375 x 600 mm, roof projects all-round

by another 25 mm



Material:

Aluminium AlMg3



Surface:

Powder-coated in RAL 7035



Protection category:

IP 55 to EN 60529/10.91



Customised air/air heat exchanger and cooling units

with different performance ratings are available as

door, roof or wall mounted cooling unit versions for

the enclosures' climate control.



A roof-mounted climate control unit is fitted inside a

special climate control cover, which has been designed

to provide optimum flow conditions.



A wall-mounted climate control unit is fitted inside a

cover, which is fitted in place of the rear panel, yet

the installation clearance depth is retained. The rain

canopy slopes downwards at the rear.



Manufacturer: Rittal
Type: Twin-wall, aluminium outdoor enclosure   CS 9752125
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
