Text for tenders: Cooling unit, 2300 W


Cooling unit, 2300 W



For wall-mounting in outdoor enclosures; minimum W x H

+ D x H enclosure dimensions 800 x 1200 mm.

With temperature control micro-controller for

monitoring, running the diagnostics and evaluating the

climate control fault messages.

The enclosure's IP 55 protection category is retained

by the separation of the internal and external

circuits.



Dimensions: W x H x D: 776 x 1100 x 251.5 mm



Useful cooling output as per EN 814:

L 35 L 35 2300 W

L 35 L 50 1940 W



Rated operating voltage: 230V AC, 50/60 Hz



Rated current: max. 10.0 A

Temperature range: up to +55C

Fan air throughput (unimpeded air flow): 1250 m/h



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Cooling unit, 2300 W   CS 9761042
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
