Text for tenders: Cooling unit, 900 W


Cooling unit, 900 W



For roof mounting on outdoor enclosures, minimum W x D

enclosure dimensions: 600 x 500 mm.

With temperature control micro-controller for

monitoring, running the diagnostics and evaluating the

climate control unit fault messages.

The enclosure's IP 55 protection category is retained

by the separation of the internal and external

circuits.



Dimensions: W x H x D: 535 x 390 x 400 mm



Useful cooling output per EN 814:

L 35 L 35 900 W

L 35 L 50 750 W



Rated operating voltage: 230V AC, 50/60 Hz



Rated current: max. 4.0 A

Temperature range: up to +55C

Fan air throughput (unimpeded air flow): 570 m/h



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Cooling unit, 900 W   CS 9762012
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
