Text for tenders: Air/air heat exchanger, 60 W/K


Air/air heat exchanger, 60 W/K



For roof mounting on outdoor enclosures, minimum W x D

enclosure dimensions: 600 x 500 mm. With integrated

heater, 400 W thermal output. With temperature control

micro-controller for monitoring, running the

diagnostics and evaluating the climate control fault

messages. The enclosure's IP 55 protection category is

retained by the separation of the internal and external

circuits.



Dimensions: W x H x D: 535 x 390 x 400 mm



Specific thermal output: 60 W/K



Rated heat exchanger operating voltage: 48V DC

Heater: 230V AC, 50/60 Hz



Rated current: max. 3.1A DC (heat exchanger), 1.9A AC

(heater)

Temperature range: -33C to +65C

Fan air throughput (unimpeded air flow): 830 m/h



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Air/air heat exchanger, 60 W/K   CS 9764012
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
