Text for tenders: Air/air heat exchanger, 30 W/K


Air/air heat exchanger, 30 W/K



For roof mounting on outdoor enclosures, minimum W x D

enclosure dimensions: 600 x 500 mm.

The enclosure's IP 55 protection category is retained

by the separation of the internal and external

circuits.



Dimensions: W x H x D: 470 x 158 x 380 mm



Specific thermal output: 30 W/K



Rated heat exchanger operating voltage: 48V DC



Rated current: max. 1.3A DC (heat exchanger)

Temperature range: -33C to +65C

Fan air throughput (unimpeded air flow): 345 m/h



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Air/air heat exchanger, 30 W/K   CS 9764040
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
