Text for tenders: Concrete base/plinth for outdoor enclosures


Concrete base/plinth for outdoor enclosures



Base made from ready-mixed concrete slabs, prepared for

outdoor enclosures with basic W x D dimensions of 1200

x 500 mm. The excavation depth for a 1000 mm high base

is approx. 700 mm.



Material: Light concrete



For enclosures: W x D: 1200 x 500 mm



Manufacturer: Rittal
Type: Concrete base/plinth for outdoor enclosures   CS 9765086
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
