Text for tenders: Mounting plate for outdoor enclosures,


Mounting plate for outdoor enclosures,

W x H = 800 x 800 mm



Angle brackets are used to screw the 3 mm aluminium

mounting plate directly on the enclosure frame's system

punchings and can be adjusted as per the 25 mm pitch

pattern using the plastic sliding pieces. A 300 mm

long, 16 mm earth strap is also included.



Material: Aluminium AlMg3



Manufacturer: Rittal
Type: Mounting plate for outdoor enclosures,   CS 9765097
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
