Text for tenders: Outdoor enclosure concrete base/plinth


Outdoor enclosure concrete base/plinth

Base made from ready-mixed concrete slabs, prepared

for outdoor enclosures with basic W x D dimensions of

600 x 600 mm.

The recommended excavation depth for a 1,000 mm high

base is approx. 700 mm.

Material: Light concrete

For enclosures: W x D: 610 x 600 mm



Manufacturer: Rittal
Type: Outdoor enclosure concrete base/plinth   CS 9765166
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
