Text for tenders: Air/air heat exchanger, 15 W/K


Air/air heat exchanger, 15 W/K



For roof mounting on outdoor enclosures, minimum 1100

mm enclosure width diameter. The enclosure's IP 55

protection category is retained by the separation of

the internal and external circuits.



Dimensions: W x H x D: 855 x 95 x 240 mm



Specific thermal output: 15 W/K



Rated heat exchanger operating voltage: 48V DC



Rated current: max. 1.0A DC (heat exchanger)

Temperature range: -33C to +65C

Fan air throughput (unimpeded air flow): 100 m/h



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Air/air heat exchanger, 15 W/K   CS 9767012
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
