Text for tenders: Air/air heat exchanger, 85 W/K


Air/air heat exchanger, 85 W/K



For door-mounting in outdoor enclosures; minimum W x H

enclosure dimensions 650 x 1300 mm.

With temperature control micro-controller for

monitoring, running the diagnostics and evaluating the

climate control fault messages. The enclosure's IP 55

protection category is retained by the separation of

the internal and external circuits.



Dimensions: W x H x D: 445 x 1050 x 150 mm



Specific thermal output: 85 W/K



Rated heat exchanger operating voltage: 48V DC



Rated current: max. 6.4A DC (heat exchanger)

Temperature range: -33C to +65C

Fan air throughput (unimpeded air flow): 1020 m/h



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Air/air heat exchanger, 85 W/K   CS 9768042
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
