Text for tenders: Cooling unit, 900 W


Cooling unit, 900 W



For door-mounting in outdoor enclosures; minimum W x H

enclosure dimensions 600 x 1,200 mm.

With temperature control micro-controller for

monitoring, running the diagnostics and evaluating the

climate control fault messages.

The enclosure's IP 55 protection category is retained

by the separation of the internal and external

circuits.



Dimensions: W x H x D: 430 x 1070 x 210 mm



Useful cooling output as per EN 814:

L 35 L 35 900 W

L 35 L 50 650 W



Rated operating voltage: 230V AC, 50/60 Hz



Rated current: max. 4.0 A

Temperature range: up to +55C

Fan air throughput (unimpeded air flow): 580 m/h

(internal circuit fan) 430 m/h (external circuit fan)



Material (enclosure): Aluminium

Surface: Spray finished in RAL 703



Manufacturer: Rittal
Type: Cooling unit, 900 W   CS 9768100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
