Text for tenders: Cooling unit, 1500 W


Cooling unit, 1500 W



For installation in doors, rear panels or side panels

in outdoor enclosures, minimum W x H enclosure

dimensions = 600 x 1200 mm.

With temperature control micro-controller for

monitoring, running the diagnostics and evaluating the

climate control fault messages. The enclosure's IP 55

protection category is retained by the separation of

the internal and external circuits.



Dimensions: W x H x D: 400 x 1050 x 310 mm



Useful cooling output as per EN 814:

L 35 L 35 1500 W

L 35 L 50 1250 W

Refrigerant: R134a



Rated operating voltage: 230V AC, 50/60 Hz



Rated current: max. 19.0 A

Temperature range: -33C to +55C

Fan air throughput (unimpeded air flow): 850 m/h

(internal circuit fan) 680 m/h (external circuit fan)



Material (enclosure): Aluminium

Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: Cooling unit, 1500 W   CS 9768150
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
