Text for tenders: Heater 1000 W


Heater 1000 W



Installation position: in the enclosure

Dimensions: W x H x D: 325 x 85 x 225 mm

Thermal output: 1000 W

Rated operating voltage: 230V AC, 50/60 Hz

Rated current: max. 5.0 A

Temperature range: -33C to +65C

Air throughput (unimpeded air flow): 120 m/h

Material (enclosure): Aluminium

Surface: Natural



Manufacturer: Rittal
Type: Heater 1000 W   CS 9769015
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
