Text for tenders: Heater 600 W


Heater 600 W



Installation position: 19" mounting angles

Dimensions: W x H x D: 482.6 mm (19") x 87.2 (2 U) x

236 mm

Thermal output: 600 W

Rated operating voltage: 230V AC, 50/60 Hz

Rated current: max. 2.6 A

Temperature range: -33C to +65C

Air throughput (unimpeded air flow): 480 m/h

Material (enclosure): Aluminium

Surface: natural, spray finished front plate



Manufacturer: Rittal
Type: Heater 600 W   CS 9769023
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
