Text for tenders: Heater 800 W


Heater 800 W

PTC heating element, may be operated in 400 W or 800 W

output stages, for installing inside the enclosure onto

a top-hat rail.



Dimension: Cross-section 82 x 110 mm

Length: 150 mm



Rated operating voltage: 230 V AC, 50/60 Hz

Rated current of fan: 6 A

Volumetric flow of fan: 35 m/h

Connection: Via terminal panel



Model: Rittal

Type: Heater CS 9769.080 or equivalent



Manufacturer: Rittal
Type: Heater 800 W   CS 9769080
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
