Text for tenders: Compact outdoor enclosure


Compact outdoor enclosure



Outdoor enclosure system consisting of basic enclosure,

rain canopy and plinth.

2 mm single door aluminium enclosure, folded and welded

from a single piece. Door with foamed-in PU seal,

3-point locking rod, Ergoform S-handle and security

lock, exchangeable for semi-cylinder as per DIN 18254,

with internal 130 hinge and 110 door stay. With 3 mm

mounting plate, W x H 766 x 1068 mm. 60 mm high roof

with integrated side ventilation louvers. Interior

installation with separate mounting options in the 25

mm DIN pitch pattern system punchings in the

integrated, all-round mounting frame. Gland plate, W x

D = 500 x 113 mm, screwed on to enclosure base. 100 mm

high plinth. Door and mounting frame earthed to the

enclosure frame.



Material

Enclosure, mounting plate, rain canopy and plinth:

Aluminium AIMg3



Enclosure surface: Powder coated in RAL 7035

Mounting plate: zinc-plated, passivated

Rain canopy and plinth: Powder-coated in RAL 5018



Enclosure dimensions:

W x H x D: 800 x 1100 x 320 mm

Rain canopy height: 60 mm

Plinth height: 100 mm



Protection category:

IP 55 to EN 60 529/10.91



Manufacturer: Rittal
Type: Compact outdoor enclosure   CS 9771115
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
