Text for tenders: Compact outdoor enclosure


Compact outdoor enclosure



Outdoor enclosure system consisting of basic enclosure,

rain canopy and plinth.

2 mm two-door aluminium enclosure, folded and welded

from a single piece. Doors with foamed-in PU seals,

3-point locking rod, Ergoform S-handle and security

lock, exchangeable for semi-cylinder as per DIN 18254,

with internal 130 hinge and 110 door locking arm.

With 3 mm mounting plates, W x H = 661 x 1068 mm and

366 x 1058 mm. 60 mm high roof with integrated side

ventilation louvers. Interior installation with

separate mounting options in the 25 mm DIN pitch

pattern system punchings in the integrated, all-round

mounting frame. Gland plate, W x D = 500 x 113 mm and

303 x 113 mm, screwed on to enclosure base. 100 mm high

plinth. Door and mounting frame earthed to the

enclosure frame.

Material

Enclosure, mounting plate, rain canopy and plinth:

Aluminium AIMg3

Enclosure surface: Powder-coated in RAL 7035

Mounting plate: zinc-plated, passivated

Rain canopy and plinth: Powder-coated in RAL 5018

Enclosure dimensions:

W x H x D: 1,100 x 1100 x 320 mm

Rain canopy height: 60 mm

Plinth height: 100 mm

Protection category:

IP 55 to EN 60 529/10.91

Model: Rittal

Type: Compact outdoor enclosure CS 9772.115 or

equivalent

Climate control

Climate control using a roof mounted heat exchanger and

customised 111 mm high rain canopy with all-round

louvers.

The heat exchanger has a specific thermal output of 15

W/K, a measured operating voltage of 48V DC and works

in temperature ranges of 33C to +65C.



Material

Enclosure surface: Spray finished aluminium



Manufacturer: Rittal
Type: Compact outdoor enclosure   CS 9772115
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
