Text for tenders: Toptec WHD 800x1200x650


Toptec WHD 800x1200x650

Twin-walled enclosure system for outdoor siting, fully

pre-configured

with heat exchanger.

Basic enclosure with doors at the front and rear,

hinged on the right, 3-point latching by means of

Ergoform-S padlock and

security lock.

Enclosure: Stable symmetrical extrusion frame of

stainless steel, consisting of welded hollow sections

with 25 mm DIN

pitch pattern of holes. All edges are rounded.

Vertical sections with two pairs of mounting angles for

space-saving interior installation.

Door with integral heat exchanger 85 W/K, attached to

the mounting frame of the door, offers 3 attachment

positions: external

mounting/partial internal mounting/internal mounting.

All-round roof projection, screw-fastened from above

with eyebolts, may be exchanged for security screws.

Roof additionally

protected by the door, cannot be removed from the

locked enclosure even

after loosening the security screws.

Side-panels vented, inner side panel screw-fastened to

the enclosure frame from the outside, outer panel

suspended,

protected against dismantling by the roof projection.

Base/plinth including two screw-fastened gland plates

for cable entry, screw-fastened base/plinth trim panels

at the front and

rear.

Roof: Height 45 mm with all-round projection 22 mm

Base/plinth: 100 mm

Dimensions

Basic enclosure:,,WxHxD 800 x 1200 x 650 mm

Overall enclosure:,,WxHxD 894 x 1345 x 744 mm

Material:

Enclosure frame: Stainless steel 1.4301

Doors, side panel, base/plinth: Aluminium AlMg3

Surface finish: Powder coated in RAL 7035

Protection category for complete enclosure:

IP 55 to EN 60529 / 10.91, complies with NEMA 12



Technical specifications of heat exchanger:



Dimension of heat exchanger: WxHxD 500x1000x500 mm

Specific thermal output:,,100 W/K

Rated operating voltage:,,48 V/DC

Temperature range: -33 to + 65 C

Protection category EN 60 529: IP 55 (internal circuit

to external circuit)

Material (enclosure): Aluminium spray-finished, RAL

7035



Manufacturer: Rittal
Type: Toptec WHD 800x1200x650   CS 9774210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
