Text for tenders: Toptec WHD 800x1600x650


Toptec WHD 800x1600x650

Twin-walled enclosure system for outdoor siting, fully pre-configured.

Basic enclosure with doors at the front and rear, hinged on the right,

3-point latching by means of Ergoform-S padlock and security lock.

Enclosure: Stable symmetrical extrusion frame of stainless steel,

consisting of welded hollow sections with 25 mm DIN pitch pattern of

holes. All edges are rounded. Vertical sections with two pairs of

mounting angles for space-saving interior installation.

All-round roof projection, screw-fastened from above with eyebolts, may

be exchanged for security screws. Roof additionally protected by the

door, cannot be removed from the locked enclosure even after loosening

the security screws.

Side-panels vented, inner side panel screw-fastened to the enclosure

frame from the outside, outer panel suspended, protected against

dismantling by the roof projection.

Base/plinth including two screw-fastened gland plates for cable entry,

screw-fastened base/plinth trim panels at the front and rear.

Roof: Height 45 mm with all-round projection 22 mm

Base/plinth: 100 mm

Dimensions

Basic enclosure:,,WxHxD 800 x 1600 x 650 mm

Overall enclosure:,,WxHxD 894 x 1745 x 744 mm

Material:

Enclosure frame: Stainless steel 1.4301

Doors, side panel, base/plinth: Aluminium AlMg3

Surface finish: Powder coated in RAL 7035

Protection category for complete enclosure:

IP 55 to EN 60529 / 10.91, complies with NEMA 12



Manufacturer: Rittal
Type: Toptec WHD 800x1600x650   CS 9774400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
