Text for tenders: Toptec CR W x H x D: 610 x 1600 x 653 mm


Toptec CR W x H x D: 610 x 1600 x 653 mm



Twin wall outdoor enclosure system, fully assembled,

with front and rear doors, left and right side panels

and weather protection roof projecting at the front and

rear.

Basic enclosure: Symmetrical stainless steel vertical

section, consisting of welded hollow sections with 25

mm DIN pitch pattern punchings and two mounting levels.

Combined internal roof and base transport plinth welded

direct to the vertical sections to stabilise the basic

enclosure.

Vented weather protection roof that projects outwards

for 25 mm at the front and rear, screwed onto the basic

enclosure; can be dismantled for transporting by crane.

Doors hinged at the right, twin outside panels,

ventilated, with joint closing semi-cylinders on front

and rear doors screwed into the swing handle. Doors

locked by locks, door opening angle can be adjusted

to 90, 115 or 130.

Internal twin side panels are a completely screwed on

unit that can be removed from the outside.

Base/plinth module with two screwed on cable entry

gland plates, with front and rear base trim panels

screwed onto the basic enclosure. Mounting holes for

screwing the enclosure onto a concrete base or

foundation, can be accessed after the base trim panels

have been removed.

Dimensions:

Basic enclosure:,,W x H x D: 610 x 1600 x 653 mm

Entire enclosure:,,W x H x D: 610 x 1699 x 700 mm

(including front and rear roof projections)

Roof: ,,40 mm high

Plinth:,,80 mm high

Material:

Enclosure frame, inside roof, base/plinth module:,,

Stainless steel 1.4301

Doors, side panels, base trim panels:,,

Sheet steel, hot-galvanised

Weather protection roof:,,Aluminium, AlMg3

Surface: Zinc-phosphated and powder-coated in RAL 7035

Entire enclosure protection category:,,IP 55 to EN

60529/10.91



Manufacturer: Rittal
Type: Toptec CR W x H x D: 610 x 1600 x 653 mm   CS 9775300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
