Text for tenders: Heat exchanger, 85 W for outdoor use in the temperature


Heat exchanger, 85 W for outdoor use in the temperature

range from .33 to +65C

For universal installation, partial internal mounting

or external mounting on side panels, rear panels or

doors of outdoor enclosures, minimum enclosure

dimensions WxH 800 x 1200 mm.

With microcontroller for temperature control and

monitoring, diagnostics and evaluation of error

messages of the cooling unit. The protection category

of IP 55 for the enclosure is retained due to the

separation of internal circuit and external circuit.



Installation: Universal installation, the unit can

optionally be mounted on the special mounting frame

with all-round seal on the inside, on the outside or

partially internal. A later modification of the

installation type is easily possible.

Enclosure dimensions (mm) WxHxD 500 x 1000 x 175 mm

Minimum enclosure dimension mm WxH or DxH: 800 x 1200



Specific thermal output 85 W/K

Rated operating voltage: 48 V DC



Type of connection: Plug panel and cable connection

kit. Temperature control via microcontroller.



Temperature range of environment .33C to +65C



Material (enclosure): Aluminium

Surface finish: Spray finished in RAL 7035



Protection category (internal circuit to external

circuit):

IP 55 to EN 60529/10.91



Model:

Rittal



Type:

Toptec heat exchanger CS 9776.100 or equivalent



Manufacturer: Rittal
Type: Heat exchanger, 85 W for outdoor use in the temperature   CS 9776100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
