Text for tenders: Outdoor basic enclosure


Outdoor basic enclosure

Enclosure system for outdoor use consisting of basic

enclosure, rain canopy and base/plinth.

Enclosure of 2 mm aluminium, folded and welded from a

single piece. High stability due to a 10-fold profile

of the enclosure body. System punching in a 25 mm pitch

pattern of holes at front and all-round in the

enclosure depth for accommodation of system

accessories. Single-door enclosure, door with foamed-in

PU seal,

screw-fastened square tubular door frame in the DIN

pitch pattern of holes, 3-point locking, Ergoform

handle and security lock, may be exchanged for a

semi-cylinder to DIN 18245. Doors with internal captive

130 hinge and door stay lock 110. Open base with

one-piece or multi-piece, slidable gland plates, may be

covered. 100 mm high base/plinth of 3 mm aluminium with

screw-fastened base/plinth trim panels. Rain canopy, 75

mm high, hinged, 25 mm projection on all sides.

Individual interior installation with mounting plates,

partial mounting plates, metric and 482.6 mm (19")

mounting angles and rail systems is possible via system

accessories.





Material

Enclosure, roof and base/plinth: Aluminium AlMg3



Surface finish

Enclosure, rain canopy and base/plinth: Powder coated

in RAL 7035



Dimensions:

Enclosure: WHD 600 x 800 x 400 mm. Overall height

975 mm including base/plinth and rain canopy

Rain canopy: WHD: 650 x 75 x 450 mm

Base/plinth height: 100 mm



Protection category:

IP 55 to EN 60 529 / 10.91 in conjunction with gland

plates



Model: Rittal

Type: Outdoor basic enclosure CS 9783.040 or equivalent



Manufacturer: Rittal
Type: Outdoor basic enclosure   CS 9783040
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
