Text for tenders: 482.6 mm (19") mounting angles for 600 mm wide


482.6 mm (19") mounting angles for 600 mm wide

outdoor enclosure, 15 U



Mounting angles for mounting electronic drawers, 482.6

mm (19"), in 600 mm wide outdoor enclosures. Full

installation in 800 mm high enclosures with 15 U. The

mounting angles are screwed directly onto the 25 mm

system punchings in the enclosure or mounting frames.



Packs of 4



Material: Sheet steel



Surface: Spray finished in RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19") mounting angles for 600 mm wide   CS 9785001
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
