Text for tenders: Divided gland plate for basic enclosure,


Divided gland plate for basic enclosure,

W x D: 600 x 400 mm



Divided gland plate for completely covering the base

opening in a basic enclosure. The moveable base plate

can be exchanged for a grommet cable entry plate.

Protection category IP 55 as per EN 60 529/10.91 is

realised by using the gland plate.



For enclosure W x D dimensions:  600 x 400 mm



Material: 2 mm aluminium AlMg3



Surface: unpainted



Manufacturer: Rittal
Type: Divided gland plate for basic enclosure,   CS 9785011
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
