Text for tenders: Gland plate for basic enclosure, W x D: 600 x 500 mm


Gland plate for basic enclosure, W x D: 600 x 500 mm



Single gland plate for completely covering the base

opening in a basic enclosure. Protection category IP 55

as per EN 60 529/10.91 is realised by using the gland

plate.



For enclosure W x D dimensions:  600 x 500 mm



Material: 2 mm aluminium AlMg3



Surface: unpainted



Manufacturer: Rittal
Type: Gland plate for basic enclosure, W x D: 600 x 500 mm   CS 9785020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________