Text for tenders: Outdoor wall-mounted enclosure


Outdoor wall-mounted enclosure



Dual-shell outdoor aluminium enclosure for pole or wall

mounting, consists of an outdoor enclosure with louver

ventilation, security lock and a lockable interior

enclosure with mounting plate.



Interior enclosure:

Body: 1.5 mm aluminium, folded and welded from a single

piece with protection channel around the door opening.

Screwed on gland plate fitted at top (W x D = 97.5 x

65.5 mm) and bottom (W x D = 182 x 52 mm). Thermostat

mounting holder fitted at top left.

Door: 2 mm aluminium, mounted, with foamed-in sealer

and screwed on hinges, 180 opening angle, cam lock

with security lock

Mounting plate: 2 mm aluminium



Outer enclosure:

Enclosure with removable cover and security lock

design.  Ventilation louvers in upper left, right and

rear sections; rows of ventilation holes in the left

and right side of the base. Screwed on gland plate at

the bottom. Two C-rails screwed on at the rear for

mounting a pole attachment. Enclosure cover with

recessed handle.



Material

Interior enclosure, outer enclosure and mounting plate:

Aluminium AlMg3



Surface:

Interior enclosure and outer enclosure: Powder coated

in RAL 7035

Mounting plate: zinc-plated, passivated



Dimensions:

Interior enclosure: W x H x D: 460 x 565 x 220 mm

Outer enclosure: W x H x D: 530 x 700 x 265 mm



Protection category:

IP 55 to EN 60 529/10.91



Manufacturer: Rittal
Type: Outdoor wall-mounted enclosure   CS 9791035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
