Text for tenders: Outdoor wall-mounted enclosure


Outdoor wall-mounted enclosure



Dual-shell outdoor aluminium enclosure for pole or wall

mounting, consists of an outdoor enclosure with louver

ventilation, security lock and a lockable interior

enclosure with mounting plate.



Interior enclosure: Body: 1.5 mm aluminium, folded and

welded from a single piece with protection channel

around the door opening. Screwed on gland plate fitted

at top (W x D = 302 x 122 mm) and bottom (W x D = 182 x

52 mm). Thermostat mounting holder fitted at top left.

Door: 2 mm aluminium, mounted, with foamed-in sealer

and screwed on hinges, 180 opening angle, cam lock

with security lock Mounting plate: 2 mm aluminium



Outer enclosure: Enclosure with removable cover and

security lock design.  Ventilation louvers in upper

left, right and rear sections; rows of ventilation

holes in the left and right side of the base. Screwed

on gland plate at the bottom. Two C-rails screwed on at

the rear for mounting a pole attachment. Enclosure

cover with recessed handle.



Material Interior enclosure, outer enclosure and

mounting plate: Aluminium AlMg3



Surface: Interior enclosure and outer enclosure:

Powder-coated in RAL 7035 Mounting plate: zinc-plated,

passivated



Dimensions: Interior enclosure: W x H x D: 580 x 580 x

333 mm Outer enclosure: W x H x D: 630 x 780 x 380 mm



Protection category: IP 55 to EN 60 529/10.9



Model: Rittal Type: Outdoor wall-mounting enclosure

CS Pos.  Tender text for outdoor wall-mounted enclosure



Outdoor wall-mounted enclosure



Dual-shell outdoor aluminium enclosure for pole or wall

mounting, consists of an outdoor enclosure with louver

ventilation, security lock and a lockable interior

enclosure with mounting plate.



Interior enclosure: Body: 1.5 mm aluminium, folded and

welded from a single piece with protection channel

around the door opening. Screwed on gland plate fitted

at top (W x D = 302 x 122 mm) and bottom (W x D = 182 x

52 mm). Thermostat mounting holder fitted at top left.

Door: 2 mm aluminium, mounted, with foamed-in sealer

and screwed on hinges, 180 opening angle, cam lock

with security lock Mounting plate: 2 mm aluminium



Outer enclosure: Enclosure with removable cover and

security lock design.  Ventilation louvers in upper

left, right and rear sections; rows of ventilation

holes in the left and right side of the base. Screwed

on gland plate at the bottom. Two C-rails screwed on at

the rear for mounting a pole attachment. Enclosure

cover with recessed handle.



Material Interior enclosure, outer enclosure and

mounting plate: Aluminium AlMg3



Surface: Interior enclosure and outer enclosure:

Powder-coated in RAL 7035 Mounting plate: zinc-plated,

passivated



Dimensions: Interior enclosure: W x H x D: 580 x 580 x

333 mm Outer enclosure: W x H x D: 630 x 780 x 380 mm



Protection category: IP 55 to EN 60 529/10.9



Manufacturer: Rittal
Type: Outdoor wall-mounted enclosure   CS 9791045
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
