Air routing
-
Enclosure internal fan
To prevent hot-spots inside the enclosure and support the air routing of active enclosure climate control components.
-
Air duct system for roof-mounted cooling units and roof-mounted air/water heat exchangers
The air duct system allows cold air to be routed directly to specific areas of the enclosure. This effectively eliminates the risk of air short-circuits due to self-ventilated installed devices. The shallow ducts can be cut to the desired length.
-
Air duct adaptor for air duct system and shallow air duct system
The adaptor serves as a connection between the cooling unit (air inlet opening) and the air-duct system. Suitable for roof-mounted cooling units 3359.XXX and 3382.XXX
-
Shallow air duct system for roof-mounted cooling units and roof-mounted air/water heat exchangers
Cold air may be routed directly to specific areas of the enclosure using the air duct system. In this way, the risk of air short circuits due to self-ventilated installed devices is effectively eliminated. The shallow ducts can be cut to the desired length.
-
Flat duct extension
Extension kit for shallow air duct system 3286.850 for length compensation in the width, depth or height in enclosures.
-
Stoppers for roof-mounted cooling units and roof-mounted air/water heat exchangers
To cover any cold air outlets that are not required.
-
Air diverter
Targeted routing of the cold air flow to avoid hot spots in the enclosure. Particularly well-suited for densely-packed electrical components in the enclosure.
-
Air duct for wall-mounted cooling unit Blue e+ IT
For cold air infeed in front of the 482.6 mm (19") level in combination with the Blue e+ IT wall-mounted cooling unit.