Rittal SV 3401.000 NH bus-m. fuse-switch-disconnector s.00 screw M8 up to 95mm² cable outlet: bottom

Master data

NH bus-m. fuse-switch-disconnector s.00
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
SV 3401.000   NH bus-m. fuse-switch-disconnector s.00 screw M8 up to 95mm² cable outlet: bottom
 

Master data Details Service Downloads



Model No.: SV 3401.000
Designation: NH bus-m. fuse-switch-disconnector s.00 screw M8 up to 95mm² cable outlet: bottom
Variant: n/a
Packs of: 1 ST
W x H x D: 110 mm x 195 mm x 104 mm
Mounting surface: n/a
Volume: 2,65 dm³
Net weight/ST: 0,90 kg
EAN: 4028177041950
Customs number: n/a
Protection categories: n/a
eClass 4.0 27-18-81-xx
eClass 4.1 27-18-81-01
eClass 5.0 27-37-03-01
ETIM 2.0 EC000269
ETIM 3.0 EC000269



 
Rittal - Switch to perfection