Rittal SV 3056.000 Spacing pieces for SV 3055000 for bar accommodation 60x10mm

Master data

Spacing pieces for SV 3055000
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
SV 3056.000   Spacing pieces for SV 3055000 for bar accommodation 60x10mm
 

Master data Details Service Downloads



Model No.: SV 3056.000
Designation: Spacing pieces for SV 3055000 for bar accommodation 60x10mm
Variant: n/a
Packs of: 12 ST
W x H x D: 30 mm x 50 mm x 10 mm
Mounting surface: n/a
Volume: 0,02 dm³
Net weight/ST: 0,02 kg
EAN: 4028177035805
Customs number: 39269097
Protection categories: n/a
eClass 4.0 27-18-81-xx
eClass 4.1 27-18-81-01
eClass 5.0 27-37-03-02
ETIM 2.0 EC000269
ETIM 3.0 EC000269



 
Rittal - Switch to perfection