Rittal SV 3059.000 Connection plates for SV 3055000 connection: 2x ring terminal M10 up to 240mm²

Master data

Connection plates for SV 3055000
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
SV 3059.000   Connection plates for SV 3055000 connection: 2x ring terminal M10 up to 240mm²
 

Master data Details Service Downloads



Model No.: SV 3059.000
Designation: Connection plates for SV 3055000 connection: 2x ring terminal M10 up to 240mm²
Variant: n/a
Packs of: 3 SA sets
W x H x D: 80 mm x 5 mm x 50 mm
Mounting surface: n/a
Volume: 0,20 dm³
Net weight/SA: 0,27 kg
EAN: 4028177035843
Customs number: 85369010
Protection categories: n/a
eClass 4.0 27-18-81-xx
eClass 4.1 27-18-81-01
eClass 5.0 27-37-03-02
ETIM 2.0 EC000269
ETIM 3.0 EC000269



 
Rittal - Switch to perfection