Rittal SV 9665.925 ISV TS 8 enclosure (ISV 630) WHD 1100 x 2000 x 600 mm

Master data

ISV TS 8 enclosure (ISV 630)
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
SV 9665.925   ISV TS 8 enclosure (ISV 630) WHD 1100 x 2000 x 600 mm
 

Master data Details Service Downloads



Model No.: SV 9665.925
Designation: ISV TS 8 enclosure (ISV 630) WHD 1100 x 2000 x 600 mm
Variant: n/a
Packs of: 1 ST
W x H x D: 1.100 mm x 2.000 mm x 600 mm
Mounting surface: n/a
Volume: 1405,80 dm³
Net weight/ST: 185,10 kg
EAN: 4028177464636
Customs number: 94032080
Protection categories: n/a
eClass 4.0 27-18-81-xx
eClass 4.1 27-18-81-01
eClass 5.0 27-37-03-02
ETIM 2.0 EC000261
ETIM 3.0 EC000261
Important information!
Note: Product can be ordered in RAL 7032 like Model No. 9665.920




 
Rittal - Switch to perfection