| Material |
Housing coupling: Aluminium/die-cast zinc Reinforcement plate: Sheet steel, 6 mm | | Surface finish |
Connnection plate: Powder-coated in textured RAL 7024 Reinforcement plate: Sheet steel, zinc-plated, passivated | | Supply includes |
Reinforcement plate, seals and assembly parts | | Technical specifications |
Rotation range: Max. 350°, lockable via clamping levers. By using additional M6 cheese-head screws, the rotation range may be limited to +/- 28°, +/- 73°, +/- 118°, +/- 163°. Design: W = 418 mm VIP 6000: 410 mm from front panel width Optipanel: 432 mm from front panel width Comfort-Panel: 435 mm from front panel width Weight: 4.2 kg | | Product notes |
With the Comfort Panel, the rectangular support arm cut-out may be ordered and prepared using the design code: Comfort Panel (see Innovations Brochure 2005/2006, page 30) Available from November 2006. | |