2kVA UPS, 2 U The 19. UPS with integrated batteries and double- conversion technology (online technology) protects the connected electrical components against hardware damage or data loss. The possibility of a rack or tower arrangement offers a high degree of flexibility. The LCD display with operating buttons which can be rotated through 90° makes ergonomic operation possible in all installation positions. All of the final units are supplied with current of a consistent quality by the generated sinusoidal AC voltage. The software included in the package also enables the operating status to be displayed and a fully automatic shutdown of servers to be implemented. Two programmable outlets for the switching on and off of connected loads are available.
Technical specifications: - Dimensions 482.6 mm (19""), 2U, 650mm depth - Can be used in the form of rack or tower UPS - LCD display which can be rotated - Weight 29.4 kg - integrated battery (service life of five years according to euroBAT) - Autonomy time 7/16 minutes (at 100/50 percent load) - Power rating 2000VA/1400W - Input 230V AC (160-280 V)/50-60Hz +/- 1Hz - Output 220/230/240 +/- 1% - Synchronised frequency 50/60Hz +/- 1Hz - Free-running frequency 50/60Hz +/- 0.1% - Power factor > 0.99 - Input socket 1xIEC 320 C14 - Output sockets 4xIEC 320 C13 - Output sockets 2xIEC 320 C13, programmable - Online technology - internal electronic bypass - serial interface RS232 - USB interface - EPO (Emergency Power Off) contact - optional relay-, SNMP or AS400 card Compatible for Rittal CMC-TC monitoring - up to 2 additional battery packs 2U - VFI-SS-111 classification code - IEC 62 040-3 and VDE 0558 part 530 standards |
Design Single-phase UPS system in double-conversion technology (VFI-SS -111) with internal "hot swap" compatible batteries, USB and serial interface. | Technical specifications |
- Online double conversion technology (VFI-SS-111) - Power 2 kVA - For use as a rack or floor-standing enclosure with 90° rotating LCD display - 2 U high - Serial/USB interface and Emergency Power Off (EPO) contact - Internal batteries "hot swap" compatible, may be exchanged from the front - Autonomy with internal batteries: approx. 7 minutes - Input connection: C13 - Output connections: 6xC13 (2 of them programmable) Rated operating voltage Volt / Hz 230 V, 50/60 Hz | | Weight |
29 kg Dimensions (mm) W x H x D 440 x 88 x 650 | | Supply includes |
UPS system with internal batteries, assembly parts, operating instructions, software CD, USB and RS232 cable, earthing pin connection cable | | Product notes |
The external battery package 7857.437 for extending the autonomy and the external service bypass 7857.440 for simpler service are available as option. Also available as option: SNMP card, relais card, AS 400 interface adaptor | |