Rittal TS 8450.680 Enclosure, 1.4301 NEMA 4x, IP 66

Master data

Enclosure, 1.4301 NEMA 4x, IP 66
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
TS 8450.680   Enclosure, 1.4301 NEMA 4x, IP 66
 

Master data Details Service Downloads



Model No.: TS 8450.680
Designation: Enclosure, 1.4301 NEMA 4x, IP 66
Variant: n/a
Packs of: 1 ST
W x H x D: 800 mm x 2.000 mm x 600 mm
Mounting surface: n/a
Volume: 1165,00 dm³
Net weight/ST: 121,10 kg
EAN: 4028177602526
Customs number: 94032080
Protection categories: n/a
eClass 4.0 27-18-01-01
eClass 4.1 27-18-01-01
eClass 5.0 27-18-01-01
ETIM 2.0 EC000261
ETIM 3.0 EC000261


This article is being phased out!
Date Status after discontinuation Expected to be available until Alternative article
27.05.2010  Made-to-order production (delivery time on request)      





 
Rittal - Switch to perfection