Rittal Smart Package

The pre-configured server rack

 
     
   
 
  1. Side panels
    Screw-fastened
  2. Base/plinth
    Open base frame with pre-configured base/plinth for optimum cable entry from below
  3. 482.6 mm (19") mounting frame
    Pre-configured for standard commercially available server installation kits
  4. Complete earthing**
    Panel earthing, fitted (to
    EN 60950) including earthing connection point
  5. Power distribution concept PSM***
    Redundant 3-phase busbar, flexibly extendible, including 2 plug-in modules each with 6 x IEC 320 slots and 1 plug-in module with 4 x earthing pin slots, pre-configured; connection cable (supplied loose)
  6. Accessories (supplied loose)
    Cable shunting rings, blanking panel, cable management panel and cable lock for plug-in modules
 
 
Fast, simple, flexible.
Rittal - perfect solutions for every application.
  •  modular and easily extended
     power distribution
  •  fully pre-configured for plug & play
  •  available off-the-shelf

Further information
 
Server rack includes:
  • Side panels
  • Base/plinth
  • 482.6 mm (19") mounting frame
  • Earthing
  • Power distribution concept
  • Accessories
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection