Rittal GmbH & Co. KG - Item Specification Sheet ____________________________________________________ M a i n d a t a Model No.: CS 9790.042 Designation: Indoor rack with 482.6mm (19 inch) mounting angle Variant: spray finished Packs of: 1 ST Width: 600 mm Height: 2.200 mm Depth: 300 mm Mount.-Area: k.A. Volume: k.A. Net weight/piece: 50,00 kg EAN: 4028177229006 Duty No.: 85381000 eCl@ss 5.0: 27-18-02-02 ____________________________________________________ H i n t For more information, please look at Rittal RiBook Cat. 870