Applications

Rittal Communication Systems

 
Technology

Applications
Rittal CS outdoor enclosures
         
The secure home for valuable utility and traffic control technology.   In addition to providing round-the-clock protection of valuable technology in spite of harsh environments, the enclosures must also adapt to the requirements of different application areas. As a result of an intelligent platform design, the product range of Rittal CS outdoor enclosures provides a wide variety of solutions and, at the same time, offers the advantages of quality and delivery time required for mass production.
» Energy - Efficient climate control
» Water industry - Product variety
» Telematics - A large range of accessories
» Telecommunications - System integration up to Level 4

Four aluminium enclosure types in various sizes are available for immediate delivery. To enable this, Rittal relies on the enclosure platforms of the indoor solutions that have proven themselves in extremely diverse applications. Whether it's mounting plates, 482.6 mm (19") components or a mix of add-ons, we have a production solution for (nearly) every problem.
       
     
image   Energy
  • Efficient climate control, for instance with geothermal heat exchangers from Rittal
  • Rittal fuel cells – for primary or emergency supply of power
  • Tested EMC safety
  • Add-on solutions – superstructure design, existing infrastructure is maintained

     
    top
         
       
     
image   Water industry
  • Material selection: Aluminium or stainless steel
  • Product variety: Rittal wall-mounted and floor standing enclosures are available off-the-shelf in many sizes
  • Sizes easily modified through an intelligent platform design


     
    top
         
       
     
image   Telematics
  • Location-optimised combination of materials
  • Suface protection through anti-graffiti effect
  • Vandalism-proof
  • A large range of accessories for industrial and IT applications


     
    top
         
       
     
image   Telecommunications
  • Low-noise climate control
  • System integration up to Level 4
  • Rittal Monitoring – Remote control with Computer Multi Control CMC


     
    top

As a full-range provider for all types of industrial enclosures and IT enclosures, Rittal provides a wide range of accessories. Customers who are already deploying indoor solutions will feel immediately at home with their outdoor application, since accessories can be transferred with almost no limitations.
         
         
     
     
Further TOP topics
 
Further information
 
Links
 
Downloads
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection