Technology

Rittal Communication Systems

 
Technology

Technology
All-weather professionals in a tough environment
         
Rittal CS outdoor enclosures   Whether it's heat, cold, moisture or polluted air, Rittal outdoor aluminium enclosures are all-weather units that stand up to all environmental influences.
» Pretreatment - Corrosion protection in the long term
» Fuel cell - Efficient, independent and
   powerful

» Climate control - weather tested enclosure solutions
» Terravent - geothermal effects
   to cool and heat

» Product features: Special features (TS 8)

Thanks to the stable design and extremely resistant surface coatings, your technology has a secure housing. A high protection class – even when optimised climate control is fitted to the the enclosure – goes without saying.
       
     
Pretreatment   Pretreatment - Corrosion protection in the long term
Our customers require that our outdoor enclosures withstand the anticipated conditions. In this respect, we are uncompromising. From basic requirements (humidity, temperature fluctuations,sunlight) to extreme conditions (seawater resistance, earthquake resistance, protection against vandalism) Rittal has the answer. New in our extreme protection range: Sheet steel, zinc-plated with zinc phosphating , the surface finish from the automotive industry.

Sheet steel, zinc-plated, zinc-phosphated and powder coated
The high standards of the automotive industry have now been implemented for cost-effective solutions. The result: A substantial increase in corrosion protection. Depending on the objectives and application conditions, even aluminium may be substituted. Hot-galvanised sheet steel Z 275 is used as the basis for zinc phosphating. With this combination of materials, we are able to achieve maximum cathodic edge protection. The protective effect of galvanising is substantially increased thanks to zinc phosphating. The subsequent high-quality powder coating offers additional protection and allows individual colouring. Optimum rust-proofing at a moderate cost – Analyses by neutral laboratories underscore this new Rittal quality:

Aluminium
Aluminium AlMg3 – The material to suit all requirements in outdoor use.. With outstanding all-round properties, such as a low weight and a high static load capacity.

Maximum equipment protection. Proven daily by the comprehensive outdoor range from Rittal. Tested to international provisions and standards such as IEC, ETSI, Bellcore, NEMA and UL.
     
    top
         
       
     
Fuel cell system   RiCell fuel cell system
Efficient, independent and powerful

The reliable, eco-friendly, efficient supply of emergency power to critical infrastructures is the task of the Rittal fuel cell system. This scalable solution guarantees ultimate flexibility in terms of both output and autonomy time and copes admirably with the most varied ambient conditions. Its particular strengths are to be seen in its ecological compatibility and outstanding economic parameters:

  • Emission-free power supply
  • Scalable output (5kW, 10kW, 15kW, 20kW)
  • Portable or stationary
  • Suitable for both indoor and outdoor applications
  • High electrical efficiency
  • Minimal service and maintenance costs

» RiCell fuel cell system
PDF, 379 KB

With such versatility, the fuel cell system represents a convincing power supply for a broad range of applications: Traffic, environment, energy, IT, telecommunications, Minining/tunnel engineering.
     
    top
         
       
     
Climate control   Outdoor climate control
Rittal Communication Systems offer everything you need to protect your electronic equipment, from weather-tested enclosure solutions, to a variety of climate control components, through to complete security management systems. Cooling units, heat exchangers, fans and heaters especially designed for outdoor use ensure constant interior temperatures.

» Further information

The protection category of IP 55 for the system as a whole is retained when using Outdoor heat exchangers and cooling units.
     
    top
         
       
     
Terravent   Rittal Terravent
This ingeniously simple and effective climate control principle, which uses geothermal effects to cool and heat, underscores Rittal's expertise in all aspects of enclosure systems for outdoor siting. The geothermal heat transmitter is suitable for use whenever earthworks are required to install an outdoor enclosure. Throughout the world, at a certain depth beneath the earth's crust, the temperature is always roughly the same, whatever the season; and this fact is used to cool and heat outdoor enclosures. The hot air from the enclosure is forced into a pipe with a radial or axial fan. A pipeline system laid in the earth cools the air, which in turn is used to cool the enclosure. In cool external temperatures, the temperature of the air inside the pipeline system rises, and this achieves a heating effect. The inlet and outlet points of the pipes can be freely positioned to effectively avoid hot spots.

» Further information

Depending on the application, the air discharge and air inlet can be positioned in the base/plinth, in the roof, or at freely selectable positions inside the enclosure
     
    top
         
       
     
image   Product features (special features of TS 8)
The Rittal platform concept is also impressively applied in the outdoor sector. The outdoor enclosure CS Toptec uses the TS 8 system platform like the "standard" enclosures, IT network enclosures and IT server racks.

The enclosure frame allows numerous combination options and installation situations from the comprehensive range of system accessories. The TS 8 enclosure frame for outdoor use is made of high-quality stainless steel.
     
    top
     
Further TOP topics
 
Further information
 
Links
 
Downloads
 
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Switch to perfection