Rittal: Communication Systems
No Compromises
for your equipment protection
The new outdoor enclosure from Rittal
- burglar resistance class 4
With this new enclosure concept, Rittal is raising the standard in terms of vandalism protection for outdoor enclosures. Rittal guarantees optimum protection of your sensitive applications against unauthorised access up to the burglar resistance class 4 according DD EN V 1627:1999 effective immediately.

The new housing system offers the following features
for professional use:


  • Twin-walled stainless steel enclosure with anti-graffiti spray
        finish on request
  • Cooling solution concealed from the outside:
        louvres are not visible
  • Your personal requirement determine the dimensions
        provided
  • Compliance with IP55 and lowest possible noise emissions
        are guaranteed
  • An extensive range of system accessories,
        designed for every conceivable interior installation,
        completes our range of service.
  • We would be delighted to discuss your individual requirement and can offer you customised solutions based on resistance class 4 enclosures, climate control and system integration.
    Your contact person:
    Dietrich Malzacher
    malzacher.d@rittal.de

    The new outdoor enclosure from Rittal

    - burglar resistance class 4

    Company    Products    Services & Support    Information    Contact
      Introducing Rittal | Friedhelm Loh Group
    Purchasing
      Overview | Industrial Enclosures | Electronic Packaging | System Climate Control
    Power Distribution | IT Solutions | Communication Systems
    Innovations | Sectors | Configurators | Product Search
      TOP FIVE Advice | Technical Information | EMC-Concept
    Downloads | Engineering & Software
      Rittal Highlight | Events | Trade fairs | Press
    Production and technology | Rittal Links
    WEEE & RoHS | REACH
      Rittal Headquarter
    Subsidiaries & Agencies




     
     











     
    Rittal - Switch to perfection