Technology

Rittal Electronic Packaging

 
Technologie

Technology
Standard setting innovations
         
Rittal Electronic Systems – plug & play solutions ex-stock or individual.   Rittal Electronic Systems offer “complete know-how“ in the field of electronic packaging. At a high level – up to level 4. For CPCI, VME and MicroTCA applications: System solutions in a modern design, with super-fast backplanes, with integral power modules and with effective climate control concepts.
» MicroTCA
» Climate control concepts for MTCA

In the field of telecommunications, networks and servers, automation, traffic guidance systems or medical technology.
       
     
MicroTCA   MicroTCA
(Micro Telecommunications Computing Architecture)

In July 2006 the MTCA.0 R1.0 specification was ratified by the PICMG (PCI Industrial Computer Manufacture Group). MicroTCA (Micro Telecommunications Computing Architecture) was designed as a compact solution for flexible and cost-critical applications. AdvancedMC modules are plugged directly into a backplane without a carrier card. MicroTCA stands out due to its very small design, but also due to its high scalability and clearly reduced system costs. The compact design with a depth of 200 mm allows a variable installation in 300 mm deep enclosures or instrument cases and wall-mounted enclosures. The advantages of MicroTCA extend beyond the telecommunications market, to medical technology, safety engineering or industrial automation etc.

» Rittal solutions for MicroTCA

MTCA – compact design, extended applications.
     
    top
         
       
     
Klimakonzepte für MTCA   Climate control concepts for MTCA
For the climate control of fully configured enclosures, there are several factors which need to be taken into account: The even distribution of chilled air, full accessibility to the 482.6 mm (19") level, plus the investment safeguards of on-demand expandability and remote monitoring facilities. It should be possible to optimise the cooling output to the actual demand.

» Rittal solutions for MTCA
PDF, 262 Kb

As one of the leading manufacturers of climate control solutions, Rittal offers holistic concepts, from CPU cooling, to shelf cooling, through to complete rack cooling with an output of up to 12 kW.
     
    top
         
     
     
Further TOP topics
 
Applications
 
More information
 
Downloads
 
Links
 
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection