Product Portfolio

Rittal Industrial Enclosures

 
Technology

Compact Enclosures AE
 
         
Ideas with added value Proven a million times over, yet still full of surprises!
The Rittal compact enclosures AE.

» Highest quality in production technology
» High protection category, triple corrosion protection
» Accessories and TS 8 compatibility
» Complete system range

Rittal compact enclosures with a host
of decisive benefits:

  • Triple surface treatment (nanoceramic pretreatment, electrophoretic dipcoat priming, powder coating)
  • Materials, sizes and variants are tailored to all major requirement profiles
  • Solution diversity thanks to Rittal's enormous range of system accessories

AE benefits in detail
 
Mounting strips Rear panel with holes Enclosure protection channel
Mounting strips on the door for
fast attachment of support strips, cable conduit holders and covers.
Rear panel with holes, prepared for wall mounting bracket or direct wall mounting. Multi-folded enclosure
protection channel
prevents the ingress of dirt and water when the door is opened.

 PE conductor connection facilities

 Door opening angle 130°

 Gland plates
PE conductor connection facilities on the enclosure, door and mounting plate. Door opening angle 130°,
on request 180° hinges.
Gland plates made from sheet steel for self-assembly may be exchanged for prepunched plates or plastic gland plates.
       
       
Other variants » AE resistant to high-pressure cleaning (IP 69K)
» AE stainless steel
» AE Hygienic Design
» AE EMC

       
     
     
    top
The AE Enclosure
 
More information
 
Downloads
 
Contact
 
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection