Product Portfolio

Rittal Industrial Enclosures

 


AE - Security
Simply more... security
         
As a matter of course:
High quality to suit every safety requirement
Optimum surface protection through triple treatment, high protection categories and approvals for highest product quality.
       

 
Triple corrosion protection

Rittal is the only supplier that offers an optimum triple corrosion protection. The triple surface treatment offers optimum corrosion protection and is resistant to mineral oils, lubricants, machining emulsions and solvents that are used, for example, during cleaning.

» More information

 
Approvals

Rittal products meet the highest internationally recognised quality standards. All components are subjected to the most stringent testing in accordance with international standards and regulations.

» More information

 
Protection categories

A substantial feature of enclosures and housings is the protection of valuable electrotechnical and electronic components.

High protection category (IP 55 to IP 66 or IP 69k NEMA 12/4/4X/12)
  • Enclosure and door made from sheet steel/stainless steel/aluminium zinc coating
  • PU silicone seal
  • Enclosure folded from a single piece
  • Deep drawn door
  • Worldwide approvals
» More information
       
     
     
    top
More information
 
Downloads
 
Contact
 
 
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Switch to perfection