Rittal Smart Package

The pre-configured server rack

 

Equipment of the Rittal Smart Package in detail:

Material: Sheet steel

Surface finish:
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed and powder-coated in RAL 7035
482.6 mm (19") mounting frame and punched section with mounting flange: zinc-plated, passivated

Supply includes:
Enclosure frame TS 8 with sheet steel doors, front and rear, vented, with 130° hinges, 482.6 mm (19") mounting frame, base/plinth with levelling feet, comfort handle with security lock and 4-point lock.

Design features:
  • Robust frame structure
  • Front and rear door fully vented; open surface area
    in the perforated plate part 78 %
  • 4-point locking of the doors, 2-point locking with multiple door versions
  • Door hinge may be swapped to opposite side, without any machining
  • Cable routing via the roof and base
  • Bayable at all levels
  • Static load capacity of up to 1000 kg
 
  A4 A5 A6 A7
Model No. 7996.575 7996.580 7996.585 7996.590
Number of front and rear doors 1 1 1 1
U 42 42 42 42
Width mm 600 800 600 800
Height mm 2000+100 2000+100 2000+100 2000+100
Depth mm 1000 1000 1200 1200
Supply includes
Server Rack, based on TS 8, pre-configured
Colour RAL 7035
Doors:    
Sheet steel doors, vented, front and rear,
with 130° hinges  1) 
Comfort handle for semi-cylinder front and rear,
including security lock 3524 E, 4-point lock
Roof:    
With openings for cable entry
Base:    
Base/plinth with levelling feet
Interior installation:    
482.6 mm (19")mounting frames, front and rear
Load capacity 1000 kg
Pre-configured with:    
Earthing of all enclosure panels
Central earthing connection point
Side panels, screw-fastened
Base/plinth components, front and rear, 100 mm
Base/plinth trims
Power System Module (PSM)
Mounting bracket for PSM
2 x PSM plug-in modules type IEC 320 C13
1 x PSM plug-in module, earthing-pin type
Supplied loose
Connection cable PSM, 3-phase, 3 m
Connection cable PSM, 1-phase, 3 m
10 x cable shunting rings 125 x 65 mm /
nyloon loops 200 mm
10 x 1 U blanking panel, toolless attachment
2 x 1 U cable management panel
20 x cable lock for C 13 connectors
50 x 482.6 mm (19") slot-in cable gland
 1)  Open space in the perforated plate part 78 %      included with the supply

 
Recommended accessories (not assembled):    
Monitor/keyboard unit, 1 U with 15" TFT display 9050.100 9050.100 9050.100 9050.100
SSC compact, Economy 8-Port KVM switch 7552.010 7552.010 7552.010 7552.010
Mains connection cable for SSC compact 7200.210 7200.210 7200.210 7200.210
CPU cable 2 m (with interlocking PS/2 connectors) 7552.120 7552.120 7552.120 7552.120
Component shelf 700 mm, 482.6 mm (19") population, heavy duty, 100 kg 7063.897 7063.897 7063.897 7063.897
Installation kit, depth-variable, for component shelf, 100 kg 7063.890 7063.890 7063.890 7063.890
Telescopic slide, 100 kg 7066.700 7066.700 7066.700 7066.700
Stabiliser brackets for base/plinth mounting 7825.150 7825.150 7825.150 7825.150
Connection cable PSM via UPS, 1-phase 7856.027 7856.027 7856.027 7856.027
Slide rail, depth-variable, 590-930mm, 50 kg 7063.883 7063.883 7063.883 7063.883
1/2 U component shelf, pull-out, 600-900 mm,
static installation
7063.720 7063.720 7063.720 7063.720
PSM plug-in module, 6x IEC 320 C13 7856.080 7856.080 7856.080 7856.080
PSM plug-in module, 4x earthing pin 7856.100 7856.100 7856.100 7856.100

Further information
 
Server rack includes:
  • Side panels
  • Base/plinth
  • 482.6 mm (19") mounting frame
  • Earthing
  • Power distribution concept
  • Accessories
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Umschalten auf Perfektion