Applications

Rittal IT Systems

 

Applications
Simplicity as the highest level of perfection

         
Rittal – We have the modules to precisely solve your IT tasks   As little as possible, as much as necessary – find this balance, and you have perfection. Our IT technology is dynamic and innovative – but we also consciously design it to be simple. Simplicity is your advantage.
» Data Centre
» Data and network technology
» IT infrastructure

In technical terms, this means reducing complex and complicated correlations to a minimum. In our relationship with you, we take care of everything so that you needn’t worry about a thing.
       
    top
       
     
bild   „Green“ Data Centre from Rittal
The Data Centre from Rittal covers all the relevant benefit dimensions with the efficiency formula - high-density climate control, free cooling, and power distribution & back-up. The modular IT infrastructure RimatriX5 is integrated into a Lampertz high-availability room with maximum protection category ECB-S to DIN EN 1047-2 which is fully equipped with the relevant partitions, security doors, raised floors, sliding climate control doors, and much more besides.
     
bild   The Data Centre bears witness to complete IT competence's comprehensive data centre expertise – everything from a single source, all cast from the same mould, from analysis, planning and project management right through to turnkey installation of all works and an individual after-sales service.

Rittal – the time has come for the Data Centre of the future
     
    top
       
         
bild   Data and network technology
Rittal produces innovative, cost-effective solutions for all types of IT enclosure systems. Compact, stylish, pre-configured, and in a wide range of sizes. Moreover, Rittal has a range of system accessories to suit every enclosure, and therefore offers a suitable enclosure solution for every application.

Rittal networking always means accessing the holistic solution; the integrative Rittal system. From power management, to security and monitoring, through to cooling.

»
Product range


Rittal enclosure solutions are far more than just the width, height and depth of the enclosure. Instead, they are a complementary network of versatile ideas for adapting to practical requirements and the needs of the future.
     
bild   Rittal offers a range of server racks which are sure to impress, thanks to their versatility, innovative technology and stylish performance. We have the perfect rack for your application – i.e. data centres, server rooms or as stand-alone solutions. Functionality and assembly-friendliness are basic requirements. Depending on the various conditions and objectives of our clients modern server racks must also meet exacting standards in terms of power supply, climate control and access protection for the system, depending on the various conditions and objectives of our clients.


Every application is different. Rittal is designed for this!
     
    top
   
     
bild   Complete IT infrastructure
Permanent IT availability is a corporate-critical issue. Compromise is not an option. Whether you require a small, medium or large solution, the modularity of Rittal solutions adapts to every individual need, and grows along with your requirements.

» RimatriX5 offers integral IT performance

Innovative rack systems, energy-efficient cooling, comprehensive monitoring and unlimited power are the highlights of this range. This is complemented by an extensive range of consultancy, planning and design services for your IT infrastructure. In this way, Rittal provides the basis for “Total Benefit of Usership”.


With Rittal you can always create the right framework conditions for an optimum IT infrastructure. This means reliability from the outset.
     
    top
     
     
Further TOP topics
 
TOP support
  • RimatriX5 Hotline:
    + 49(0)2772-505-1800
  • Rittal complete IT
    competence Hotline:
    Phone: +49 (0)2772/505-9099
    Fax: 02772/505-72927
    rittal-together@rittal.de
 
Further information
 
Downloads
 
Links
 
 
 
   
   

© 2010, Rittal
Imprint | Legals
 
Rittal - Switch to perfection