Know-how

Rittal IT Systems

 

Know-how
Overview        
         
Whitepaper   EMV   IP protection categories
   
         
NEMA Klassifizierung   Erdbeben-Sicherheit    
     
         
         
Rittal – Extensive technical expertise, well-established structures, and a complete service chain   Efficiency is a combination of efficacy plus cost-effectiveness. It sounds easy, and it is, but only provided all parts work together with optimum interaction between individual modules.
Rittal sets new standards: TBU – Total Benefit of Usership – considers all the benefits arising from the use of a product. In order to achieve the aspired levels of availability and reliability (efficacy), the sum total of all purchase and operating costs (cost-efficiency) must be reduced to a minimum, a process that we have perfected to a fine art. Energy efficiency comes as standard with Rittal, particularly when it is a question of supplying complete solutions for optimum reliability and maximum availability with an appropriate level of investment. This demands integrated solutions, such as those supplied by Rittal worldwide on every scale. Furthermore, Rittal is distinguished by the innovative strengths we derive from our relentless curiosity and fascination.

Tailor-made systems, no over-sizing, no unnecessary fixed costs, and where necessary, simple expansion with the system operational – this is the “pay-as-you-go” concept from Rittal.
         
         
Further TOP topics
 
TOP support
  • RimatriX5 Hotline:
    + 49(0)2772-505-1800
  • Rittal complete IT
    competence Hotline:
    Phone: +49 (0)2772/505-9099
    Fax: 02772/505-72927
    rittal-together@rittal.de
 
Further information
 
Downloads
 
Links
 
 
 
   
   

© 2012, Rittal
Imprint | Legals
 
Rittal - Switch to perfection