Technology
Determination is the engine of progress
| Technology for maximum exploitation of potential efficiency |
|
Efficiency means: Holistic solutions and maximum exploitation of all potential efficiencies for cost-effective IT security and permanent IT availability. The aim is to get the maximum efficiency. This is not only consistent but also intelligent for it provides clear advantages over the competitors.
» Monitoring & Management Software for IT infrastructure - Rizone
» Infrastructure management for ITC components - Dynamic Rack Control
» Intelligent rack climate control » Rittal Power Management - modular UPS-systems » Complete security management, wireless - CMC-TC Wireless
|
| |
|
|
|
|
Efficiency example: Cooling
 |
|
Monitoring & Management Software for IT infrastructure - Rizone
RiZone is the Rittal Monitoring Management Software for the heterogeneous IT infrastructure of a data centre.
RiZone optimises the operation of your IT infrastructure. RiZone helps saving costs by demand-optimised management of the IT infrastructure and increases availability of your data centre.
RiZone monitors and manages:
- Power supply and backup
- Cooling generation and distribution
- Enclosure and data centre security (access, temperature,...)
- Efficiency and energy consumption
What's new with this approach?
- RiZone supports the high availability demands of a data centre
- RiZone enables the integration in a management system like Microsoft, Systems Center Operation Manager
- RiZone supports the asset management / inventory
- RiZone enables the connection to building control systems
Your benefits of efficient IT administration:
- Better overview and control of the IT infrastructure
- Higher flexibility to response to changing terms of business
- Reduction of TCO (maintenance costs, energy costs)
- Optimisation of SLA (Service Level Agreement)
» More about RiZone
|
| |
|
top |
|
|
|
| |
|
|
|
|
 |
|
Dynamic Rack Control
is the RFID based Rittal solution for the determination of the exact position of 482.6 mm (19 inch) components inside a rack. All components (e.g. servers) are equipped with RFID tags. The aerial strip mounted at the side of the 482.6 mm (19 inch) level detects the position of the components accurately to within 1/3 U. Information on components like inventory number/power consumption may be stored on the RFID tags and are still available after disassembly and installation.
Benefits at a glance:
- Knowledge of all components installed inside the rack
- Inventory monitoring for intelligent detection of output reserves in the rack
- Protection against loss of hardware and data
- Alarm message when a server is removed from the rack
- Localisation of hardware (hardware to rent)
- Real-time processing and signalling of assembly and disassembly
- Writing and changing of information on the tags
- Tag data may be transfered to external management systems
» Dynamic Rack Control
|
| |
|
|
| |
|
top |
| |
|
|
| |
|
|
|
|
| |
|
|
|
|
 |
|
Intelligent rack climate control The ever-rising packaging density of computer systems and the constant growth in processor capacity inevitably lead to extremely high heat generation in a confined space. The innovative Liquid Cooling Package (LCP) system range from Rittal offers a way out from this "climate dilemma".
- Energy saving potential with processor-controlled cooling technology - use of efficient components, e.g. EC fan technology
- High cooling output at high water inlet temperatures (free cooling) thanks to optimum heat exchanger design
- Accurate, location-precise cooling
- Systems designed for maximum operational reliability
- Simple capacity adaptation and expansion
- Space-saving installation
- even in the fully redundant installation with (LCP T3+)
- Spatial separation of cooling and server rack
- Scalable, extendible and upgradable system architecture
- Optional remote monitoring and administration
- Max. cooling output of up to 40 kW
» More about Rittal Liquid Cooling Package
|
| |
|
|
| |
|
top |
| |
|
| |
|
|
|
|
 |
|
Rittal Power Management - modular UPS systems The innovative Power Modular Concept PMC is the scalable UPS concept from Rittal for a protected power supply. Its modularity, coupled with the unique Decentralised Parallel Architecture (DPA), ensure a high degree of availability for critical applications and requirement-based investments.
Benefits at a glance:
- Redundancy: The rack-mounted modular UPS system contains, if required, one module more than necessary for the current performance requirements (n+1 principle).
- Decentralised Parallel Architecture: "Single points of failure" are consistently avoided and availability increased.
- "Safe ScaleTM": Almost unlimited scalability with Safe-Scale™.
- ""Safe SwapTM": Unequalled availability by shortest MTTR with Safe-Swap™. A short mean-time-to-recover may exclusively be reached by modular rack-mounted technology.
- Energy efficiency: Highest energy efficiency for environmentally sound and cost-effective operation. The systems achieve an efficiency of 95% in the partial load range from just 25% load.
- Worldwide service: The benefits of modular rack-mounted UPS systems not only increase availabilty, but also make maintenance agreements easier.
» More benefits at a glance...
|
| |
|
|
| |
|
top |
|
|
|
| |
|
|
|
|

 |
|
CMC-TC Wireless Due to it being wirelessly connected to all the security-relevant points in your company, Rittal CMC-TC (Computer Multi Control-Top Concept) is now even easier, faster and more flexible to use. A substantial benefit enhancement that guarantees optimum availability, increased productivity, and absolute transparency. Using wireless technology, Rittal's sensor system is flexibly integrated into your security concept. In conjunction with the CMC-TC monitoring system, fault messages are promptly relayed and countermeasures are initiated automatically if necessary.
- Cabling to the sensor is eliminated
- Large range of applications thanks to high IP protection category and high temperature range
- Secure, encrypted radio transmission
- ISM band (2.4 GHz) suitable for universal use
- Networking capabilities (TCP-IP, SNMP, Web etc.) with the CMC-TC monitoring system
- Flexible, modular design
- Low-maintenance with long battery operating period
- Simple installation based on the plug & play system
- Monitoring of the radio connection to the sensors
- Monitoring of the battery status
Rittal security management: Individual, straightforward and flexible.
» More about CMC-TC Wireless
|
| |
|
|
| |
|
top |
| |
|
| |
|
|
| |
|
|
|
|
|
| Further TOP topics |
|
| |
| TOP support |
- RimatriX5 Hotline:
+ 49(0)2772-505-1800
- Rittal complete IT competence Hotline:
Phone: +49 (0)2772/505-9099 Fax: 02772/505-72927 rittal-together@rittal.de
|
| |
| Further information |
|
| |
| Downloads |
|
| |
| Links |
|
| |
| |
| |
|