Rittal: Industrial enclosures, Stainless steel enclosures, Premium Line KL, with IP 69K

Premium Line KL, with IP 69K

 

Company    Products    Services & Support    Information    Contact
  Introducing Rittal | Friedhelm Loh Group
Purchasing | Your benefits
  Industrial Enclosures | Electronic Packaging | System Climate Control
Power Distribution | IT Systems | Communication Systems
Innovations | Sectors | Configurators | Product Search
  Rittal Global Service | TOP FIVE Advice | Technical Information
EMC-Concept | Downloads | Engineering & Software
  Trade fairs | Press | Brochures
Production and technology | Rittal Links
Environmental compliance |
  Rittal Headquarter
Subsidiaries & Agencies
A new design, a new concept for the seal and lock
- Resistant to high-pressure cleaning
(protection category IP 69K). The seal lies between two surfaces and is ideally compressed by the screw fastening
- Suitable for clean room use.
Optional screw fastening to comply with high standards in the food and hygiene sectors:
external with hex screws,
internal with plastic stoppers.
- Optimum EMC conditions.
The labyrinthe seal achieves a particularly high level of RF shielding of the enclosure.
- Accessibility.
Internal rear panel bracket. This solution is clearly superior to external hinges from a hygiene point of view.
- Wall mounting can be implemented directly from the rear using M8 pull-in nuts, or from the front using wall mounting brackets.

Note
Rittal Service:
Other sizes and other enclosures with this sealing concept are available on request. Cut-outs and drilled holes to your specifications.

Material / Surface finish
Material: Stainless steel 1.4301, 1.5 mm
Surface finish: Brushed, grain 240

Protection category
IP 69K to DIN 40 050-9/5.93


Products in category "Premium Line KL, with IP 69K":

     Model No.  Width  Height  Depth    
1.   KL 1024.010 150 x 150 x 80    Details als Text  Details als PDF
Premium enclosure, stainless steel WHD 150x150x80
2.   KL 1024.020 150 x 150 x 120    Details als Text  Details als PDF
Premium enclosure, stainless steel WHD 150x150x120
3.   KL 1024.030 300 x 200 x 120    Details als Text  Details als PDF
Premium enclosure, stainless steel WHD 300x200x120
4.   KL 1024.040 400 x 300 x 120    Details als Text  Details als PDF
Premium enclosure, stainless steel WHD 400x300x120


 
Rittal - Switch to perfection