A new design, a new concept for the seal and lock
- Resistant to high-pressure cleaning
(protection category IP 69K). The seal lies between two surfaces and is ideally compressed by the screw fastening.
- Suitable for clean room use.
Screw fastening to meet high standards in the food sector. With plastic stoppers on the inside or hex screws on the outside.
- Optimum EMC conditions.
The labyrinthe seal achieves a particularly high level of RF shielding of the enclosure.
- Accessibility.
Internal rear panel bracket. This solution is clearly superior to external hinges from a hygiene point of view.
- Handling.
Two duct connectors between the enclosures.
Material / Surface finish
Material: Stainless steel 1.4301
Surface finish: Brushed, grain 240
Protection category
IP 69K to DIN 40 050-9/5.93