Rittal: Industrial enclosures, Stainless steel enclosures, Switch housings

Switch housings
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
For the installation of switches and other command devices.
Diameter 22.5 mm

Benefits:
- Temporary lid stay allows you to keep your hands free when wiring.
- Versatile attachment options: Screw fastening from the inside or outside,
   and via  wall mounting brackets.
- Opening and closing the lid with quick-release fasteners (a three-quarter
   revolution is sufficient).

Material / Surface finish
Material:
Stainless steel 1.4301 (AISI 304)
Enclosure: 1.25
Cover: 1.25 mm
Surface finish
Case and cover: Brushed, grain 240

Supply includes
Enclosure, lid with foamed-in seal and 2 or 4 quick-release fasteners.

Protection category
IP 66 to EN 60 529/10.91
Complies with NEMA 4 x


Products in category "Switch housings":

     Model No.  Width  Height  Depth    
1.   SM 2384.010    Details als Text  Details als PDF
Switch housing, stainless steel, 1.4301 IP 66 for 1 switch d = 22.5
2.   SM 2384.020    Details als Text  Details als PDF
Switch housing stainless steel, 1.4301 IP 66 for 2 switches d = 22.5
3.   SM 2384.030    Details als Text  Details als PDF
Switch housing, stainless steel, 1.4301 IP 66 for 3 switches d = 22.5
4.   SM 2384.040    Details als Text  Details als PDF
Switch housing, stainless steel, 1.4301 IP 66 for 4 switches d = 22.5


 
Rittal - Switch to perfection